Clamp without fixed stop for proximity switches
Fastening Technology
Available in:
19 versions
Our clamp brackets without fixed stop offer safe protection, positioning and fastening in one. They are characterized by an easy installation as well as a robust construction. You can choose between different sizes and designs such as brass, stainless steel or PTFE coating.
The special features
- Easy sensor exchange
- Safe protection and precise positioning
- Flexible and robust
- Different sizes from D2 to D30 as well as versions in plastic, nickel-plated brass, aluminum and stainless steel
- EHEDG certified versions available
19 versions
Order code | Price | Material | Use | Dimension | Additional features | Actions |
---|---|---|---|---|---|---|
BAM000TBAM MC-XA-002-D03,0-2 |
7917 KRW | Brass nickel-plated | for sensors and fiber optics Ø3 | 5 × 7 mm | ||
BAM000UBAM MC-XA-002-D04,0-2 |
7917 KRW | Brass nickel-plated | for sensors and fiber optics Ø4 | 6 × 7 mm | ||
BAM000YBAM MC-XA-002-D08,0-2 |
9490 KRW | Brass nickel-plated | for sensors Ø8 mm | 10 × 12 mm | ||
BAM02MABAM MC-XA-028-B06-1 |
62322 KRW | Aluminum Anodized | for inductive positioning system BIP XXX-XXX-03-… | 30 x 23 x 30 mm | ||
BAM000WBAM MC-XA-002-D06,5-2 |
9308 KRW | Brass nickel-plated | for sensors Ø6.5 mm | 8 × 11 mm | ||
BAM00TFBOS 21-KH-1 |
8866 KRW | Aluminum Anodized | for photoelectric sensors BOS 21M, for photoelectric sensors BOS 50K | 9 x 15.5 x 14 mm | ||
BAM00THBOS 21-KH-2 |
9763 KRW | Aluminum Anodized | for photoelectric sensors BOS 21M, for photoelectric sensors BOS 50K | 15.5 x 19 x 14 mm | ||
BAM015EBCSA-SG-12-D |
151346 KRW |
Stainless steel POM |
for sensors Ø12 mm | Ø 12 x 40 mm | ||
BAM015FBCSA-SG-18-D |
151346 KRW |
Stainless steel POM |
for sensors Ø18 mm | Ø 18 x 49.8 mm | ||
BAM015HBCSA-SG-30-D |
171327 KRW |
Stainless steel POM |
Assembly | Ø 30 x 86.9 mm |
Edit columns
Please select which columns should be displayed.