Login

Please login to display your specific pricing

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Service & Support
Company

Inductive couplers for IO-Link signal transmission

Inductive Couplers

Available in:

11 versions

Inductive couplers for IO-Link signal transmission are used for non-contact transmission of power and data over an air gap. This renders mechanical plug-in contacts superfluous. When using our bi-directional coupling system with IO-Link, data exchange in both directions is possible.

The contact-free signal transmission on IO-Link Standard is transparently structured: the system performs "invisibly" and does not have to be configured. You can very easily integrate it between IO-Link-Master and IO-Link-Device to communicate immediately.

The system has a complete IO-Link interface, regardless of the IO-Link version. Events, parameters, and process data are exchanged directly between the master and the device.

Features

  • Simultaneous control of actuators and gathering of sensor signals
  • AUX power for actuators can be switched on and off
  • No configuration needed – simple installation via Plug and Work
  • IO-Link functions through to the device
  • Flexible process data length

11 versions

Order code Price Component Style Housing Connection Signal type Function
Actions

BIC0071

BIC 2B0-ITA50-Q40KFU-SM4A5A
757900 KRW Remote block style Connector, M12x1-Female, 5-pin bi-directional IO-Link signal transmission

BIC0070

BIC 1B0-ITA50-Q40KFU-SM4A4A
772200 KRW Base block style Connector, M12x1-Male, 4-pin bi-directional IO-Link signal transmission

BIC0072

BIC 1B0-IT005-Q40KFU-SM4A4A
800800 KRW Base block style Connector, M12x1-Male, 4-pin bi-directional IO-Link

BIC007E

BIC 2B0-ITA50-M30MF1-SM4A5A
622050 KRW Remote M30x1.5 Connector, M12x1-Female, 5-pin bi-directional IO-Link signal transmission

BIC007F

BIC 1B0-IT1A7-Q40KFU-SM4A4A
786500 KRW Base block style Connector, M12x1-Male, 4-pin bi-directional IO-Link signal transmission

BIC007H

BIC 2B0-IT1A7-Q40KFU-SM4A5A
772200 KRW Remote block style Connector, M12x1-Female, 5-pin bi-directional IO-Link signal transmission

BIC007L

BIC 1B0-ITA50-M30MF1-SM4A5A
600600 KRW Base M30x1.5 Connector, M12x1-Male, 5-pin bi-directional IO-Link signal transmission

BIC0084

BIC 1B1-IT1A0-G30EI22-SM4A5A
636350 KRW Base D30.0 Connector, M12x1-Male, 4-pin bi-directional IO-Link

BIC0085

BIC 2B1-IT1A0-G30EI22-SM4A5A
614900 KRW Remote D30.0 Connector, M12x1-Female, 5-pin bi-directional IO-Link

BIC0086

BIC 1B1-IT1A0-M30EI21-SM4A5A
593450 KRW Base M30x1.5 Connector, M12x1-Male, 4-pin bi-directional IO-Link