Login

Please login to display your specific pricing

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Service & Support
Company

Mechanical cam switches

For positioning and limit switch tasks

Mechanical cam switches

Position and row-position counters are classics in the metal-working industry and world-wide automotive production. They have proven their worth in automation for decades.

Mechanical sensors are used for positioning and limit switch tasks on machine tools and presses, flexible production centres, robots, assembly and conveying equipment, and in machine and plant construction. For decades, they have proven their worth as the traditional strongmen of automation.

Benefits

  • Reliable and robust, even in harsh environments
  • Flawless functionality in the event of vibrations, shock loads, temperature swings, aggressive cooling lubricants and heavy chip accumulation
  • Maintenance-free, self-lubricating ram guide with plain bearing bush
  • High-end Viton® seals
  • Protection type IP67
  • Also with inductive switching points

Mechanical single position limit switches

  • Long service life
  • Robust housing for extreme applications
  • Three model series
  • Optional: Function indicator
  • Two-chamber system with IP67 degree of protection: Wear-free membrane with hermetic separation of the plunger mechanism and the switch interior
  • Maintenance-free, self-lubricating ram guide with plain bearing bush

Mechanical multiple position limit switches

  • Long service life
  • Robust housing for extreme applications
  • IO-Link adaptable
  • Six model series
  • Up to 16 interfaces, depending on the model series
  • Function indicator optional
  • Two-chamber system with IP67 degree of protection: wear-free membrane with hermetic separation of the plunger mechanism and the switch interior
  • Maintenance-free, self-lubricating ram guide with plain bearing bush

Mechanical multiple position limit switches with interchangeable plunger unit

  • Short service times thanks to simple assembly of the interchangeable unit
  • Fast exchange of individual plunger or the entire unit directly on the machine
  • Low repair costs
  • No wiring errors
  • Available with up to 6 switch positions, depending on the model series
  • Two model series

Mechanical single position limit switches with safety switch positions

  • Also suitable for welded contacts
  • Safety functions in accordance with DIN EN 60204-1/VDE 0113 and DIN EN 60947-5-1

Mechanical multiple position limit switches with safety switch positions

  • Also suitable for welded contacts
  • Safety functions in accordance with DIN EN 60204-1/VDE 0113 and DIN EN 60947-5-1
  • Four model series
  • Up to 16 switch positions, depending on the model series
  • A freely selectable number of safety switch positions in one multiple position switch
  • Safety switch positions can be combined with standard switching elements

Mechanical single position limit switches with positive opening

  • Also suitable for welded contacts
  • Two model series
  • Two-chamber system with IP67 degree of protection: Wear-free membrane with hermetic separation of the plunger mechanism and the switch interior
  • Maintenance-free, self-lubricating ram guide with plain bearing bush
  • Rigid plunger

Mechanical multiple position limit switches with positive opening

  • Also suitable for welded contacts
  • Two model series
  • Up to 12 switch positions, depending on the model series
  • Freely selectable number of switch positions with positive opening
  • Two-chamber system with IP67 degree of protection: Wear-free membrane with hermetic separation of the plunger mechanism and the switch interior
  • Maintenance-free, self-lubricating ram guide with plain bearing bush
  • Rigid plunger

Mechanical single position limit switches for extended temperature range

  • Reliable switching behavior
  • Temperature range of -5 °C to 180 °C
  • Available with high-temperature cable
  • Two model series

Mechanical multiple position limit switches for extended temperature range

  • Reliable switching behavior
  • Temperature range of -5 °C to 180 °C
  • Available with high-temperature cable
  • Up to twelve switch positions
  • Four model series

Inductive single position limit switches

  • Reliable inductive active principle
  • Function indicator with LEDs
  • Compact configuration
  • Mechanical housing normed to the fixing mass can be used
  • Long switching distance
  • Non-contacting and thus free from wear
  • IP67 degree of protection: Resistant to aggressive cooling lubricants

Inductive multiple position limit switches

  • Reliable inductive active principle LED function indicator for each switch position
  • Compact configuration
  • Mechanical housing normed to the fixing mass is useable
  • Long switching distance
  • Non-contacting, and so free from wear
  • Tight sequential arrangement possible by coordinated transmission of switching frequencies
  • IP67 degree of protection: resistant to aggressive cooling lubricants