Login

Please login to display your specific pricing

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Service & Support
Company
Download

BOS0285

S-BOS R254 D

Typecode:

BOS R254K-UUI-LH10-S4

Loading...
Special characteristics
Washdown Plus
Washdown
Series
R254K
Dimension
20.4 x 60.3 x 49.5 mm
Interface
IO-Link 1.1
Analog, current 4…20 mA
Pin 4: Push-pull NO/NC
Pin 2: PNP/NPN/push-pull NO/NC
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, triangulation
Special optical feature
Background suppression
CCD technology
Beam characteristic
Focus, typical at 400 mm
Light type
Laser red light
Light spot size
0.4 x 1.3 mm at 250 mm
Range
30...250 mm
Connection
Connector, M12x1-Male, 4-pin
Housing material
PA 12
PA PACM 12
Material sensing surface
PA PACM 12
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
Ecolab
Secondary features
Identification
Device Discovery
Switching Profiles
Signal Quality Monitoring
External Signal Blanking
Signal Delay
Signal Speed Monitor
Switching Counter
Basic Statistics
Logic Blocks
Operating Hours Counter
Boot Cycle Counter
Voltage and Current Monitoring
Extreme Environment Status
Storage Usage Monitoring
Variant Configuration
Pin Assignment
Secondary features for condition monitoring
Vibration monitoring
Inclination monitoring and installation aid
Internal temperature monitoring
Internal humidity detection
Scope of delivery
Mounting instruction
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Universal mounting system

Single-Ended Cordsets

Double-Ended Cordsets

ECLASS 10.1
27-27-09-04
ECLASS 11.0
27-27-09-04
ECLASS 5.1.4
27-27-09-04
ECLASS 6.2
27-27-09-04
ECLASS 8.1
27-27-09-04
ECLASS 9.0
27-27-09-04
ECLASS 9.1
27-27-09-04
ETIM 7.0
EC001822
UNSPSC 11
39121528
UNSPSC 7.0901
39121528