Login

Please login to display your specific pricing

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Service & Support
Company
Download

BOD001E

S-BOD 66M

Typecode:

BOD 66M-LA14-S92

Loading...
Series
66M
Dimension
30 x 100.5 x 73.2 mm
Interface
Analog, voltage 1…10 V linear rising/falling PNP/NPN NO/NC
Principle of operation
Photoelectric distance sensor
Principle of optical operation
Triangulation
Beam characteristic
Divergent
Light type
Laser red light
Light spot size
2 x 6 mm at 2 m
Range
150...2000 mm
Accuracy
±1.5 % FS
Repeat accuracy
0.5 %FS
Resolution
1...3 mm
Connection
Connector, M12x1-Male, 5-pin
Housing material
Zinc, Die casting, Painted
Operating voltage Ub
18...30 VDC
Approval/Conformity
CE
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mounting bracket for photoelectric sensors

Single-Ended Cordsets

ECLASS 10.1
27-27-08-01
ECLASS 11.0
27-27-08-01
ECLASS 5.1.4
27-27-08-01
ECLASS 6.2
27-27-08-01
ECLASS 8.1
27-27-08-01
ECLASS 9.0
27-27-08-01
ECLASS 9.1
27-27-08-01
ETIM 4.0
EC001825
ETIM 5.0
EC001825
ETIM 6.0
EC001825
ETIM 7.0
EC001825
UNSPSC 11
39121528
UNSPSC 7.0901
39121528