145,717 KRW
List price
For technical reasons, your individual conditions cannot be retrieved from the server at the moment. The price calculation therefore refers to the list prices. We will take your order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail. Payment is therefore currently only possible by invoice.
Estimated availability
Loading...
Estimated Delivery date: 3-4 weeks
- Version
- Analog converter
- Interface
- IO-Link 1.0
- Operating voltage Ub
- 18...30.2 VDC
- Analog inputs
- Analog, temperature (Pt100)
- Configurable inputs/outputs
- no
- Resolution
- ≤ 14 bits
- Connection
- M12x1-Male, 4-pin, A-coded
- Connection for sensor
- M12x1-Female, 4-pin, A-coded
- Housing material
- PA
- Dimension
- 14.2 x 50.4 x 40 mm
- Ambient temperature
- -5...70 °C
- IP rating
- IP67, when threaded in
- Approval/Conformity
-
CE
WEEE - Transfer rate
- COM2 (38.4 kBaud)
- Process data cycle min.
- 12 ms
- Process data IN
- 2 bytes
-
Datasheet
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-24-26-02
- ECLASS 11.0
- 27-24-26-02
- ECLASS 4.1
- 27-25-01-01
- ECLASS 5.1.3
- 27-24-26-02
- ECLASS 5.1.4
- 27-24-26-02
- ECLASS 6.2
- 27-24-26-02
- ECLASS 8.1
- 27-24-26-02
- ECLASS 9.0
- 27-24-26-04
- ECLASS 9.1
- 27-24-26-02
- ETIM 4.0
- EC001599
- ETIM 5.0
- EC001599
- ETIM 6.0
- EC001599
- ETIM 7.0
- EC001599
- UNSPSC 11
- 39121306
- UNSPSC 7.0901
- 39121306