Login

Please login to display your specific pricing

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Service & Support
Company
Download

BMF00N6

S-BMF 415

Typecode:

BMF 415KW-HAPS-W-5-S0-S49-00,3

Loading...
Slot type
T-slot
Dimension
5 x 6.4 x 34 mm
Principle of operation
Magnetic field sensor
Connection
M8x1-Male, 3-pin, A-coded
Cable
Silicone welding spark resistant black, 300 mm
Application
Pneumatic cylinder with T-slot. For dimensions, see sketch in product view.
Welding area
Mounting part
can be installed in T-slot from above
Housing material
PA 12
Switching output
PNP normally open (NO)
Operating voltage Ub
10...30 VDC
Ambient temperature
0...80 °C
IP rating
IP67
Approval/Conformity
CE
UKCA
cULus
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mounting brackets for magnetic field sensors

Rangefinder / tool

ECLASS 10.1
27-27-01-04
ECLASS 11.0
27-27-01-04
ECLASS 4.1
27-27-01-04
ECLASS 5.1.3
27-27-01-04
ECLASS 5.1.4
27-27-01-04
ECLASS 6.2
27-27-01-04
ECLASS 8.1
27-27-01-04
ECLASS 9.0
27-27-01-04
ECLASS 9.1
27-27-01-04
ETIM 4.0
EC002544
ETIM 5.0
EC002544
ETIM 6.0
EC002544
ETIM 7.0
EC002544
UNSPSC 11
41111916
UNSPSC 7.0901
41111916