Login

Please login to display your specific pricing

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Service & Support
Company
Download

BIR0002

S-BIR ALA

Typecode:

BIR 01-0200-K15ALA-000S92

Loading...
Connection
Connector, M12x1, 5-pin
Housing material
Aluminium and PBT-GF30, Anodized
Measuring length
200 mm
Interface
Analog, voltage V1.1
IO-Link
Analog, voltage 0…10 V
linear rising/falling
Output characteristic
linear rising/falling
Operating voltage Ub
10...30 VDC
Ambient temperature
-40...85 °C
IP rating
IP67, with connector
Approval/Conformity
CE
cULus
UKCA
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mandatory accessories

Double-Ended Cordsets

Mechanical Accessories

Control arm for profile style

Single-Ended Cordsets

Magnet for profile style

ECLASS 10.1
27-27-07-02
ECLASS 11.0
27-27-07-02
ECLASS 5.1.4
27-27-07-02
ECLASS 6.2
27-27-07-02
ECLASS 8.1
27-27-07-02
ECLASS 9.0
27-27-07-02
ECLASS 9.1
27-27-07-02
ETIM 4.0
EC001852
ETIM 5.0
EC001852
ETIM 6.0
EC001852
ETIM 7.0
EC001852
UNSPSC 11
41111945
UNSPSC 7.0901
41111945