Login

Please login to display your specific pricing

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Service & Support
Company
Download

BFD0003

S-BFD

Typecode:

BFD 3SAP-19N000-U01-LA2-CA2000

Loading...
Application
Position monitoring in short stroke hydraulic cylinders
Measuring range
0...80 mm
Non-linearity max.
±250 µm
Repeat accuracy
± 50 µm
Pressure rating max.
350 bar
Interface
IO-Link 1.1
Analog, voltage/Analog, current selectable 4…20 mA/0…10 V
Pin 4: Push-pull NO/NC
Pin 2: PNP/NPN/push-pull NO/NC
Operating voltage Ub
10...30 VDC
Connection
Cable, 2.0 m, TPU
Ambient temperature
0...85 °C
IP rating
IP67
Approval/Conformity
CE
UKCA
cULus
WEEE
Secondary features for condition monitoring
Internal temperature monitoring
Secondary features
Identification
Device Discovery
Switching Profiles
Signal Quality Monitoring
Signal Delay
Switching Counter
Basic Statistics
Logic Blocks
Operating Hours Counter
Boot Cycle Counter
Voltage and Current Monitoring
Variant Configuration
Pin Assignment
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

No recommended accessories available.
ECLASS 10.1
27-27-08-04
ECLASS 11.0
27-27-08-04
ECLASS 4.1
27-27-08-04
ECLASS 5.1.3
27-27-08-04
ECLASS 5.1.4
27-27-08-04
ECLASS 6.2
27-27-08-04
ECLASS 8.1
27-27-08-04
ECLASS 9.0
27-27-08-04
ECLASS 9.1
27-27-08-04
ETIM 4.0
EC001846
ETIM 5.0
EC001846
ETIM 6.0
EC001846
ETIM 7.0
EC001846
UNSPSC 11
41111916
UNSPSC 7.0901
41111916