Login

Please login to display your specific pricing

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Service & Support
Company
Download

BES05N9

S-BES Q40 HT

Typecode:

BES Q40KG-PSD25F-S04G

Loading...
Dimension
40 x 40 x 70.7 mm
Style Housing
40x40
Installation
non-flush
Range
25 mm
Switching output
PNP normally open (NO)
Switching frequency
100 Hz
Housing material
1.4305 stainless steel
LCP
Material sensing surface
LCP
Connection
Connector, M12x1-Male, 4-pin
Operating voltage Ub
10...35 VDC
Ambient temperature
0...150 °C
IP rating
IP67
Approval/Conformity
CE
WEEE
UKCA
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Double-Ended Cordsets

Single-Ended Cordsets

ECLASS 10.1
27-27-01-01
ECLASS 11.0
27-27-01-01
ECLASS 4.1
27-27-01-01
ECLASS 5.1.3
27-27-01-01
ECLASS 5.1.4
27-27-01-01
ECLASS 6.2
27-27-01-01
ECLASS 8.1
27-27-01-01
ECLASS 9.0
27-27-01-01
ECLASS 9.1
27-27-01-01
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
UNSPSC 11
41111926
UNSPSC 7.0901
41111926