Login

Please login to display your specific pricing

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Service & Support
Company
Download

BES05N8

S-BES Q12 HT

Typecode:

BES Q12EC-PSD40B-ES05

Loading...
Dimension
12 x 12 x 59 mm
Style Housing
12x12
Installation
for flush mounting
Range
4 mm
Switching output
PNP normally open (NO)
Switching frequency
500 Hz
Housing material
Stainless steel
Material sensing surface
LCP
Connection
Cable, 5.0 m, Silicone
Operating voltage Ub
10...30 VDC
Ambient temperature
-25...130 °C
IP rating
IP65
Approval/Conformity
CE
WEEE
UKCA
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

No recommended accessories available.
ECLASS 10.1
27-27-01-01
ECLASS 11.0
27-27-01-01
ECLASS 4.1
27-27-01-01
ECLASS 5.1.3
27-27-01-01
ECLASS 5.1.4
27-27-01-01
ECLASS 6.2
27-27-01-01
ECLASS 8.1
27-27-01-01
ECLASS 9.0
27-27-01-01
ECLASS 9.1
27-27-01-01
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
UNSPSC 11
41111926
UNSPSC 7.0901
41111926