Login

Please login to display your specific pricing

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Service & Support
Company
Download

BCS001L

S-BCS G

Typecode:

BCS G06T4E1-PSM15C-EP02

Loading...
Dimension
Ø 6.5 x 42 mm
Series
G06
Installation
for flush mounting
Connection
Cable, 2.00 m, PUR
Switching output
PNP normally open (NO)
Switching frequency
100 Hz
Range
0.1...1.5 mm
Sensitivity
Switching distance adjustable
Housing material
1.4301 stainless steel
Material sensing surface
PTFE
Ambient temperature
-10...70 °C
Operating voltage Ub
11...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
IP rating
IP65
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Universal brackets

Clamp bracket without fixed stop

ECLASS 10.1
27-27-01-02
ECLASS 11.0
27-27-01-02
ECLASS 4.1
27-27-08-05
ECLASS 5.1.3
27-27-08-05
ECLASS 5.1.4
27-27-01-02
ECLASS 6.2
27-27-01-02
ECLASS 8.1
27-27-01-02
ECLASS 9.0
27-27-01-02
ECLASS 9.1
27-27-01-02
ETIM 4.0
EC002715
ETIM 5.0
EC002715
ETIM 6.0
EC002715
ETIM 7.0
EC002715
UNSPSC 11
41111926
UNSPSC 7.0901
41111926