25,532 KRW
List price
For technical reasons, your individual conditions cannot be retrieved from the server at the moment. The price calculation therefore refers to the list prices. We will take your order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail. Payment is therefore currently only possible by invoice.
Estimated availability
Loading...
Estimated Delivery date: 3-4 weeks
- Version
- Cube corner 4 mm
- Use
- for photoelectric retroreflective sensors
- Style
-
Square
2 mounting holes - Dimension
- 84 x 84 x 9.1 mm
- Sensing surface
- 63.7 cm²
- Ambient temperature
- -20...60 °C
- Material sensing surface
- PMMA
- Light type
- non-polarized light, also for polarized light
- Mounting part
-
Adhesive
Screw M3
- ECLASS 10.1
- 27-27-36-01
- ECLASS 11.0
- 27-27-36-01
- ECLASS 4.1
- 27-27-90-03
- ECLASS 5.1.3
- 27-27-92-03
- ECLASS 5.1.4
- 27-27-92-03
- ECLASS 6.2
- 27-27-92-03
- ECLASS 8.1
- 27-27-92-03
- ECLASS 9.0
- 27-27-36-01
- ECLASS 9.1
- 27-27-36-01
- ETIM 4.0
- EC002467
- ETIM 5.0
- EC002467
- ETIM 6.0
- EC002467
- ETIM 7.0
- EC002467
- UNSPSC 11
- 39121551
- UNSPSC 7.0901
- 39121551