657,800 KRW
List price
For technical reasons, your individual conditions cannot be retrieved from the server at the moment. The price calculation therefore refers to the list prices. We will take your order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail. Payment is therefore currently only possible by invoice.
Estimated availability
Loading...
Estimated Delivery date: 3-4 weeks
- Connection
- Connector, M12x1-Male
- Version
- Machine light
- Dimension
- Ø 20 x 790 mm
- Rated operating voltage Ue DC
- 24 V
- Material
-
Aluminium Anodized
PMMA - Illumination area
- 710 x 14 mm
- Beam angle
- 120 °
- Light type
- LED white light
- Light intensity
- 1661 lm
- Color temperature
- 4000 K
- Ambient temperature
- -25...60 °C
- Approval/Conformity
-
CE
UKCA
cULus
WEEE - IP rating
- IP69K
-
Datasheet
-
Disposal
- ECLASS 10.1
- 27-11-03-45
- ECLASS 11.0
- 27-11-03-45
- ECLASS 5.1.4
- 27-11-03-90
- ECLASS 6.2
- 27-11-90-90
- ECLASS 8.1
- 27-11-90-10
- ECLASS 9.0
- 27-11-03-45
- ECLASS 9.1
- 27-11-03-45
- ETIM 4.0
- EC000348
- ETIM 5.0
- EC000348
- ETIM 6.0
- EC000348
- ETIM 7.0
- EC000348
- UNSPSC 11
- 39000000
- UNSPSC 7.0901
- 39000000