BAE00LA
Amplifiers for capacitive sensor heads
Typecode:
BAE SA-CS-026-YP-BP00,3-GS04
172,978 KRW
List price
For technical reasons, your individual conditions cannot be retrieved from the server at the moment. The price calculation therefore refers to the list prices. We will take your order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail. Payment is therefore currently only possible by invoice.
Estimated availability
Loading...
Estimated Delivery date: 3-4 weeks
- Dimension
- 10.5 x 45 x 75.5 mm
- Connection
- Cable with connector, M12x1, 0.30 m, PUR
- Switching output
- PNP/NPN NO/NC programmable
- Switching frequency
- 100 Hz
- Analog output
- Analog, voltage/Analog, current 0…10 V/4…20 mA
- Housing material
- PBT
- Ambient temperature
- -10...70 °C
- Operating voltage Ub
- 15...30 VDC
- Approval/Conformity
-
CE
UKCA
cULus
WEEE - IP rating
- IP40
- Time function
- On/off delay time programmable
-
Datasheet
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-27-01-02
- ECLASS 11.0
- 27-27-01-02
- ECLASS 4.1
- 27-27-08-05
- ECLASS 5.1.3
- 27-27-08-05
- ECLASS 5.1.4
- 27-27-01-02
- ECLASS 6.2
- 27-27-01-02
- ECLASS 8.1
- 27-27-01-02
- ECLASS 9.0
- 27-27-01-02
- ECLASS 9.1
- 27-27-01-02
- ETIM 4.0
- EC002715
- ETIM 5.0
- EC002715
- ETIM 6.0
- EC002715
- ETIM 7.0
- EC003015
- UNSPSC 11
- 41111926
- UNSPSC 7.0901
- 41111926