Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

Absolute encoders

Typecode:

BDG – FXX36-PS/SS Series – SSI

Similar Illustration

Contact request

Flange type
Synchro flange
IP rating
Housing: IP65, IP67
Shaft entrance: IP65
Interface
SSI
Flange diameter
36 mm
Approval/Conformity
CE
cULus
WEEE
UKCA
Ambient temperature
-40…85 °C
Material flange
Aluminum
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mechanical Accessories

Single-Ended Cordsets

Displays

Power supplies for the control cabinet

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff Limited

20 Cheshire Business Park
Cheshire Avenue
Lostock Gralam
Northwich, CW9 7UA