21.03.2024

Simple (and) good: IO-Link master with multi-protocol

Your entry into the future of automation technology

IO-Link master with multi-protocol

The intelligent combination of industrial networks with the IO-Link communication standard is the basis for ever faster, more flexible, more efficient and more versatile production. With the latest generation of our powerful IO-Link master BNI, you can easily enter the world of the powerful communication standard.

Versatility meets efficiency: IO-Link and multi-protocol

The new IO-Link master is characterized by its multi-protocol capability, which means that it supports various industrial Ethernet protocols. But that's not all. It is ideal for connecting IO-Link devices directly to the overall automation system and offers numerous advantages.

These masters make the installation particularly easy thanks to the user-friendly web interface and an extensive device catalog in the hardware configuration. Other features of the new IO-Link master include a sustainable plastic housing, which is not only robust but also more environmentally friendly. You are also equipped for the future with these network modules, as the devices also support IoT interfaces such as MQTT.

Easy installation

Thanks to a user-friendly web interface and an extensive device catalog in the hardware configuration.

Robust and environmentally friendly

The plastic housing is not only robust, but also more environmentally friendly.

Equipped for the IIoT

With IoT interfaces such as MQTT, you are also equipped for the future

Safe

The devices use the HTTPS protocol for secure communication

Versatile

The devices support various industrial Ethernet protocols

Features

  • Environmentally friendly: IP67 plastic housing without potting
  • Multi-protocol: several industrial Ethernet protocols in one device
  • Optimal for IO-Link beginners
  • Simple and cost-saving installation and maintenance
  • Reliable transmission of machine and diagnostic data as well as process parameters to the controller
  • IIoT-enabled: REST API support, MQTT
  • Usability: integrated Web UI
  • Secure communication: support for HTTPS
  • Power supply M12 A-coded/M12 L-coded

BNI00HP

BNI00HR

BNI00HP

Interface
Profinet / EtherNet/IP
Fast Start-Up (FSU)
yes
Operating voltage Ub
18...30 VDC
Display
no
Connection (COM 1)
M12x1-Female, 4-pin, D-coded
Connection (COM 2)
M12x1-Female, 4-pin, D-coded
Connection (supply voltage IN)
M12x1-Male, 2-pin, A-coded
Connection slots
8x M12x1-Female, 5-pin, A-coded
Digital inputs
16x PNP, Type 3
Digital outputs
8x PNP
Configurable inputs/outputs
yes
Interface IIoT
REST API, MQTT
Current sum US, sensor
4.0 A
Housing material
PC, injection molding
Dimension
59 x 36.8 x 180 mm
Ambient temperature
-25...55 °C
IP rating
IP67
Auxiliary interfaces
8x IO-Link
IO-Link version
1.1.3
Port-class
Type A
More product details
BNI00HR

Interface
Profinet / EtherNet/IP
Fast Start-Up (FSU)
yes
Operating voltage Ub
18...30 VDC
Display
no
Connection (COM 1)
M12x1-Female, 4-pin, D-coded
Connection (COM 2)
M12x1-Female, 4-pin, D-coded
Connection (supply voltage IN)
M12x1-Male, 3-pin, L-coded
Connection slots
8x M12x1-Female, 5-pin, A-coded
Digital inputs
16x PNP, Type 3
Digital outputs
8x PNP
Configurable inputs/outputs
yes
Interface IIoT
REST API, MQTT
Current sum US, sensor
4.0 A
Housing material
PC, injection molding
Dimension
59 x 36.8 x 180 mm
Ambient temperature
-25...55 °C
IP rating
IP67
Auxiliary interfaces
8x IO-Link
IO-Link version
1.1.3
Port-class
Type A
More product details

Suitable accessories

BAE012N

BCC0L2Y

BCC097R

BCC0LUF

BAM01C2

BAM042F

BCC0JFJ

BCC0374

BCC0L30

BCC09FU

BAE012N

Output capacity max.
360 W
Output voltage
24 - 28 V DC
Rated output current
15 A
Input voltage
85...264 V AC
Connection (supply voltage IN)
M12x1-Male, 3-pin, S-coded-coded
Connection (supply voltage OUT)
M12x2-Female, 5-pin, L-coded-coded
Ambient temperature
-25...70 °C
IP rating
IP67/IP65
Dimension
181 x 59 x 183 mm
Mounting part
Flange mounting
Housing material
Aluminum
PET
Approval/Conformity
CE
UKCA
cULus
WEEE
More product details
BCC0L2Y

Connection 1
M12x1-Female, straight, 5-pin, L-coded
Connection 2
M12x1-Male, straight, 5-pin, L-coded
Cable
PUR gray, 0.6 m, Drag chain compatible
Number of conductors
5
Cable temperature, fixed routing
-40...90 °C
Cable temperature, flexible routing
-20...80 °C
Operating voltage Ub
60 VDC / 50 VAC
Rated current (40 °C)
16.0 A
IP rating
IP65, IP67, IP69K/IP65, IP67, IP69K
Approval/Conformity
CE
WEEE
More product details
BCC097R

Connection
M12x1-Female, straight, 5-pin, A-coded
Number of connectable contacts
5
Connection cross-section
0.14...0.75 mm²
Type of wire mounting
Screw terminals
Cable diameter D
6...8 mm
Operating voltage Ub
125 VDC / 125 VAC
Rated current (40 °C)
4.0 A
IP rating
IP67
Ambient temperature
-40...85 °C
Approval/Conformity
CE
Ecolab
WEEE
More product details
BCC0LUF

Connection
M12x1-Male, straight, 5-pin, L-coded
Cable
PUR black, 2 m, Drag chain compatible
Number of conductors
4
Conductor cross-section
1.5 mm²
Cable temperature, fixed routing
-40...80 °C
Cable temperature, flexible routing
-30...80 °C
Operating voltage Ub
60 VDC / 50 VAC
Rated current (40 °C)
16.0 A
IP rating
IP65, IP67, IP69K
Approval/Conformity
CE
WEEE
More product details
BAM01C2

Short description
Protective nut
Use
BNI M12
Material
PC
ABS (UL certified)
Dimension
Ø 14 x 13.2 mm
Mounting part
Screws
More product details
BAM042F

Use
for the marking of network module
Material
PA, white
Mounting part
Glue
Ambient temperature
-40...120 °C
More product details
BCC0JFJ

Connection 1
M12x1-Male, straight, 4-pin, D-coded
Connection 2
M12x1-Male, straight, 4-pin, D-coded
Interface
Profinet
Cable
PUR Shielded green, 5 m, Drag chain compatible
Number of conductors
4
Cable temperature, fixed routing
-40...80 °C
Cable temperature, flexible routing
-20...60 °C
Operating voltage Ub
60 VDC
Rated current (40 °C)
1.5 A
IP rating
IP67/IP67
Approval/Conformity
CE
cULus
WEEE
More product details
BCC0374

Connection 1
M12x1-Female, straight, 5-pin, A-coded
Connection 2
M12x1-Male, straight, 3-pin, A-coded
Cable
PUR black, 5 m, Drag chain compatible
Number of conductors
3
Cable temperature, fixed routing
-50...90 °C
Cable temperature, flexible routing
-25...90 °C
Operating voltage Ub
250 VDC / 250 VAC
Rated current (40 °C)
4.0 A
IP rating
IP67, IP68, IP69K/IP67, IP68, IP69K
Approval/Conformity
cULus
WEEE
CE
More product details
BCC0L30

Connection 1
M12x1-Female, straight, 5-pin, L-coded
Connection 2
M12x1-Male, straight, 5-pin, L-coded
Cable
PUR gray, 5 m, Drag chain compatible
Number of conductors
5
Cable temperature, fixed routing
-40...90 °C
Cable temperature, flexible routing
-20...80 °C
Operating voltage Ub
60 VDC / 50 VAC
Rated current (40 °C)
16.0 A
IP rating
IP65, IP67, IP69K/IP65, IP67, IP69K
Approval/Conformity
CE
WEEE
More product details
BCC09FU

Connection 1
M12x1-Female, straight, 5-pin, A-coded
Connection 2
M12x1-Male, straight, 5-pin, A-coded
Cable
PUR black, 5 m, Drag chain compatible
Number of conductors
5
Cable temperature, fixed routing
-50...90 °C
Cable temperature, flexible routing
-25...90 °C
Operating voltage Ub
60 VDC / 60 VAC
Rated current (40 °C)
4.0 A
IP rating
IP67, IP68, IP69K/IP67, IP68, IP69K
Approval/Conformity
CE
cULus
WEEE
More product details

Downloads

  • IO-Link master with multi-protocol

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff Limited

20 Cheshire Business Park
Cheshire Avenue
Lostock Gralam
Northwich, CW9 7UA