21.07.2023

Capacitive sensors in cuboid design with IO-Link

Reliably detect levels and objects and avoid downtime

Our compact capacitive Q40 sensors now offer IO-Link. They reliably detect levels or objects without contact, even through non-metallic housing walls of containers and pipes with wall thicknesses of up to 4-6 mm.

The IO-Link interface gives you extended application and setting options. The sensor can be easily installed with a standard industrial three-core cable. You can also position the sensors in the machine directly at the point of action, because the accessibility of the sensor no longer plays a role.

Process monitoring, configuration and error analysis of the IO-Link sensors take place in the control system. This makes machine processes time-optimized and operations become more efficient.

The special features

  • Detect levels and objects through the walls of non-metallic containers
  • Standard technology: for non-conductive media as well as for object detection
  • For housing wall thicknesses of up to 4 - 6 mm
  • Operating modes: Standard IO mode (SIO), IO-Link mode

Downloads

  • Capacitive sensors in cubic design with IO-Link

Do you have questions? Please contact us.

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff Limited

20 Cheshire Business Park
Cheshire Avenue
Lostock Gralam
Northwich, CW9 7UA