UHF processor units (860...960 MHz)
UHF (860/960 MHz)
Available in:
44 versions
Our frequency-independent BIS V processor unit simplifies your inventory management. It is flexible and allows mixed operation of all product families (BIS M, BIS L, BIS C, BIS U). Up to four read/write heads can be operated simultaneously per BIS V processor unit. Compatible with all commonly used bus systems for use in any industry.
Features
- BIS U-602x as a powerful long-range alternative for ranges up to 6 m and more
- Perfect EMC due to the rugged zinc die-cast housing
- All connections are easily accessible from the front
- LCD display and pushbuttons for simple commissioning
- Each read/write head signals its operating state via two LEDs directly on the processor unit
- Different BIS U versions certified for country-specific use
- Integrated IO-Link master port for the connection of IO-Link-capable sensors and actuators
- Web server for convenient remote condition monitoring
- Function blocks from many different controller manufacturers mean quick start-up
- USB interface for rapid commissioning without bus link
- BIS Cockpit: Read/write head configurable independent of interface with PC-based software tool
- UHF Configuration Tool (UHF Manager) for convenient setting of all parameters needed for operation
Availability
44 versions
Order code | Price | Radio license | Interface | Operating voltage Ub | IP rating | Ambient temperature | Actions |
---|---|---|---|---|---|---|---|
BIS0122BIS V-6106-034-C004 |
10560.83 CNY | Europe, Hong Kong, South Africa, Argentina, Canada, USA, Mexico, China, South Korea, Japan | Ethernet/IP | 24 V DC LPS Class 2 | IP65, with connector | 0...60 °C | |
BIS0122BIS V-6106-034-C004 |
10560.83 CNY | Europe, Hong Kong, South Africa, Argentina, Canada, USA, Mexico, China, South Korea, Japan | Ethernet/IP | 24 V DC LPS Class 2 | IP65, with connector | 0...60 °C | |
BIS013UBIS V-6108-048-C002 |
10560.83 CNY | Europe, Hong Kong, South Africa, Argentina, Canada, USA, Mexico, China, South Korea, Japan | Profinet | 24 V DC LPS Class 2 | IP65, with connector | 0...60 °C | |
BIS018JBIS V-6107-039-C006 |
10560.83 CNY | Europe, Hong Kong, South Africa, Argentina, Canada, USA, Mexico, China, South Korea, Japan | Ethernet TCP/IP, USB | 24 V DC LPS Class 2 | IP65, with connector | 0...60 °C | |
BIS018JBIS V-6107-039-C006 |
10560.83 CNY | Europe, Hong Kong, South Africa, Argentina, Canada, USA, Mexico, China, South Korea, Japan | Ethernet TCP/IP, USB | 24 V DC LPS Class 2 | IP65, with connector | 0...60 °C | |
BIS00T3BIS V-6102-019-C001 |
10560.83 CNY | Europe, Hong Kong, South Africa, Argentina, Canada, USA, Mexico, China, South Korea, Japan | Profibus | 24 V DC LPS Class 2 | IP65, with connector | 0...60 °C | |
BIS00U9BIS V-6110-063-C002 |
10560.83 CNY | Europe, Hong Kong, South Africa, Argentina, Canada, USA, Mexico, China, South Korea, Japan | EtherCAT | 24 V DC LPS Class 2 | IP65, with connector | 0...60 °C | |
BIS00U9BIS V-6110-063-C002 |
10560.83 CNY | Europe, Hong Kong, South Africa, Argentina, Canada, USA, Mexico, China, South Korea, Japan | EtherCAT | 24 V DC LPS Class 2 | IP65, with connector | 0...60 °C | |
BIS010PBIS V-6111-073-C003 |
10560.83 CNY | CC-Link | 24 V DC LPS Class 2 | IP65, with connector | 0...60 °C | ||
BIS010PBIS V-6111-073-C003 |
10560.83 CNY | CC-Link | 24 V DC LPS Class 2 | IP65, with connector | 0...60 °C |
Edit columns
Please select which columns should be displayed.