Background lights
Lights for vision systems and machines
Available in:
12 versions
With our background lights, you can easily check dimensions and shapes and for any material or surface. Choose between different sizes and different light field diameters (25 mm × 25 mm to 300 mm × 200 mm) and variants with red and infrared light. Balluff background lights can also be used for diffuse incident lights.
Features
- Extremely flat design
- Quick and easy installation
- Versatile and bright
- High-quality housing, IP54 or IP69K
- First-class materials
- Also available as a stainless steel variant
12 versions
Order code | Price | Connection | Material | Illumination area | LED group per IEC 62471 | Light type | Actions |
---|---|---|---|---|---|---|---|
BAE000EBAE LX-VS-HR025 |
2597.33 CNY | Cable with connector, M12x1-Male, 4-pin, 0.3 m |
Aluminium anodized, black Glass PMMA |
25 x 25 mm | Exempt Group | LED, red light | |
BAE000FBAE LX-VS-HR050 |
3089.1 CNY | Cable with connector, M12x1-Male, 4-pin, 0.3 m |
Aluminium anodized, black Glass PMMA |
50 x 50 mm | Exempt Group | LED, red light | |
BAE000HBAE LX-VS-HR100 |
4292.7 CNY | Cable with connector, M12x1-Male, 4-pin, 0.3 m |
Aluminium anodized, black Glass PMMA |
100 x 100 mm | Exempt Group | LED, red light | |
BAE00FRBAE LX-VS-HI100 |
4875 CNY | Cable with connector, M12x1-Male, 4-pin, 0.3 m |
Aluminium anodized, black Glass PMMA |
100 x 100 mm | Risk group 1 | LED infrared | |
BAE00KPBAE LX-VS-HI150 |
6208.95 CNY | Cable with connector, M12x1-Male, 4-pin, 0.3 m |
Aluminium anodized, black Glass PMMA |
150 x 100 mm | Risk group 1 | LED infrared | |
BAE00KRBAE LX-VS-HI050 |
3671.4 CNY | Cable with connector, M12x1-Male, 4-pin, 0.3 m |
Aluminium anodized, black Glass PMMA |
50 x 50 mm | Risk group 1 | LED infrared | |
BAE00MUBAE LX-VS-HR300 |
9799.8 CNY | Cable with connector, M12x1-Male, 4-pin, 0.3 m |
Aluminium anodized, black Glass PMMA |
300 x 200 mm | Exempt Group | LED, red light | |
BAE00WMBAE LX-VS-HI300 |
12217.8 CNY | Cable with connector, M12x1-Male, 4-pin, 0.30 m |
Aluminium anodized, black Glass PMMA |
300 x 200 mm | Risk group 1 | LED infrared | |
BAE00C5BAE LX-VS-HR150 |
5627.55 CNY | Cable with connector, M12x1-Male, 4-pin, 0.3 m |
Aluminium anodized, black Glass PMMA |
150 x 100 mm | Exempt Group | LED, red light | |
BAE00JCBAE LX-VS-HR200 |
7211.55 CNY | Cable with connector, M12x1-Male, 4-pin, 0.3 m |
Aluminium anodized, black Glass PMMA |
200 x 150 mm | Exempt Group | LED, red light |
Edit columns
Please select which columns should be displayed.