Network blocks for CC-Link IE-Field
Network blocks
Available in:
1 versions
Fieldbus and network technologies should meet the demands for increasingly powerful communication. This applies to all areas of industrial communication.
At the same time, the communication should be as uniform as possible. Specifically with the automation tasks in Asia in mind, Balluff was able to connect communication at the machine and system level with sensor/actuator communication – BNI network blocks for CC-Link IE/Field for the system level on the one hand, and the direct connection with the sensor/actuator level on the other.
We have developed highly functional and practical fieldbus modules for the perfect connection of I/O systems to the open, deterministic high-speed network block for CC-Link IE/Field. This new generation outshines everything before it with its outstanding configuration and diagnostics options.
Features
- Protection class IP67
- Fully potted housing
- Display, LEDs and integrated SLMP access (Seamless Message Protocol) for diagnostics and configuration
Availability
1 versions
Order code | Price | Interface | Digital inputs | Digital outputs | Auxiliary interfaces | Actions |
---|---|---|---|---|---|---|
BNI008CBNI CIE-508-105-Z015 |
7059.6 CNY | CC-Link IE Field V0 | 16x PNP, Type 3 | 16x PNP | 8x IO-Link |
Edit columns
Please select which columns should be displayed.