Login

Please login to display your specific pricing.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support

GigE Vision Cameras

Industrial cameras

Available in:

4 versions

Gigabit Ethernet industrial cameras are known for their reliable performance. The modular design of the cameras enables a wide range of camera configurations and features, such as variants with extended temperature range or with IP67 protection class. The cameras are compatible with the GenICam and GigE Vision standards. Drivers are available for Windows and Linux. Furthermore, the cameras support all third-party image processing libraries that are compatible with GigE Vision.

The most important advantages

  • universal Gigabit Ethernet interface for fast data transmission
  • excellent image quality due to high-quality sensors from VGA to 31.5 MPixel
  • integrated smart features to reduce CPU load
  • internal image memory for lossless image transmission
  • large selection of I/O options, lens connectors, filters
  • easy integration thanks to Software Development Kit

4 versions

Order code Price IP rating Interface Digital inputs Digital outputs Housing material Data storage Approval/Conformity
Actions

BVS CA-GX0 - Standard

BVS CA-GX0 - Standard
IP40 Gigabit Ethernet 2x PNP galvanically isolated 4x PNP high side Aluminium, Powder coated, Painted 64 MB CE, UKCA, cULus, WEEE, FCC

BVS CA-GX0 - Standard PoE

BVS CA-GX0 - Standard PoE
IP40 Gigabit Ethernet, POE 2x PNP galvanically isolated 2x PNP galvanically isolated Aluminium, Powder coated 64 MB CE, UKCA, cULus, WEEE, FCC

BVS CA-GX0 - Industrial PoE, IP67

BVS CA-GX0 - Industrial PoE, IP67
IP67 Gigabit Ethernet, POE 4x PNP galvanically isolated 4x PNP high side Aluminium, Powder coated 64 MB CE, UKCA, cULus, WEEE

BVS CA-GX0 - Industrial PoE

BVS CA-GX0 - Industrial PoE
IP40 Gigabit Ethernet, POE 4x PNP galvanically isolated 4x PNP high side Aluminium, Powder coated 64 MB CE, UKCA, cULus, WEEE, FCC