Tees
Splitters without wires ensure secure connection
Available in:
17 versions
For the reliable gathering, connecting and distributing of two signals, Balluff provides a wide range of t-splitters. Our solutions are distinguished by their small, narrow, and compact design. Different form factors are available.
Our wide product offering includes tees with M8, M12 and 7/8“ connection, which are appropriate for 3-, 4- and 5-wire cables. Different protective circuits and variants without, with one or with two mounting holes offer you great flexibility.
Features
- Robust and industrial grade
- Resistant to shocks and vibration
- Protection type IP67, optional IP68
- High-quality materials
- Bright LEDs
- Flexibly applicable – various wirings, variants without, with one or with two mounting holes
Availability
17 versions
Order code | Price | Connection 1 | Connection 2 | Connection 3 | Actions |
---|---|---|---|---|---|
BCC089PBCC M415-M415-M415-U0003-000 |
145.43 CNY | M12x1-Male, 5-pin, A-coded | M12x1-Female, 4-pin, A-coded | M12x1-Female, 4-pin, A-coded | |
BCC09MUBCC M415-M415-M415-U0016-000 |
145.43 CNY | M12x1-Male, 5-pin, A-coded | M12x1-Female, 5-pin, A-coded | M12x1-Female, 5-pin, A-coded | |
BCC0AA5BCC A313-A313-A313-T0021-000 |
526.65 CNY | 7/8"-16 UN-Female, 3-pin | 7/8"-16 UN-Female, 3-pin | 7/8"-16 UN-Male, 3-pin | |
BCC0AA7BCC A315-A315-A315-T0023-000 |
601.88 CNY | 7/8"-16 UN-Female, 5-pin | 7/8"-16 UN-Female, 5-pin | 7/8"-16 UN-Male, 5-pin | |
BCC0AEZBCC M415-M415-M415-U0025-000 |
145.43 CNY | M12x1-Male, 5-pin, A-coded | M12x1-Female, 5-pin, A-coded | M12x1-Female, 5-pin, A-coded | |
BCC0F58BCC M415-M415-M415-U0053-000 |
235.73 CNY | M12x1-Male, 5-pin, A-coded | M12x1-Female, 5-pin, A-coded | M12x1-Female, 5-pin, A-coded | |
BCC0F5ABCC M314-M313-M313-U0055-000 |
235.73 CNY | M8x1-Male, 4-pin, A-coded | M8x1-Female, 3-pin, A-coded | M8x1-Female, 3-pin, A-coded | |
BCC0F5CBCC M314-M313-M313-U0056-000 |
230.7 CNY | M8x1-Male, 4-pin, A-coded | M8x1-Female, 3-pin, A-coded | M8x1-Female, 3-pin, A-coded | |
BCC0F9EBCC M415-M415-M415-U0057-000 |
260.85 CNY | M12x1-Male, 5-pin, A-coded | M12x1-Female, 4-pin, A-coded | M12x1-Female, 4-pin, A-coded | |
BCC08CABCC M415-M415-M415-U0007-000 |
356.1 CNY | M12x1-Female, 5-pin, A-coded | M12x1-Male, 5-pin, A-coded | M12x1-Female, 5-pin, A-coded |
Edit columns
Please select which columns should be displayed.