C-mount lenses
Optics
Available in:
87 versions
At Balluff you will find a wide portfolio of C-mount lenses covering all common fixed focal lengths.
The most important advantages
- All common fixed focal lengths
- Designed and tested for industrial environments
- Fixing screws for aperture/focus or diagram insertion and counter focus
- Variants with IP67 protection class
- Long-term availability
87 versions
Order code | Price | Max. Sensor size | Image resolution | Focal length | Filter thread size | Minimum object distance (MOD) | Additional text | Actions |
---|---|---|---|---|---|---|---|---|
FHW005FLM35JC5M-IR |
4347 CNY | 2/3" | 5 MP | 35 mm | M30.5x0.5 | 300 mm | Angle of view refers to a sensor size of 2/3" | |
FHW005HLM25JC5M-IR |
4347 CNY | 2/3" | 5 MP | 25 mm | M30.5x0.5 | 300 mm | Angle of view refers to a sensor size of 2/3" | |
FHW005JLM16JC5M-IR |
4347 CNY | 2/3" | 5 MP | 16 mm | M27x0.5 | 300 mm | Angle of view refers to a sensor size of 2/3" | |
FHW005KLM50JC5MC |
3398.25 CNY | 2/3" | 5 MP | 50 mm | M30.5x0.5 | 300 mm | Angle of view refers to a sensor size of 2/3" | |
FHW005LLM35JC5MC |
3398.25 CNY | 2/3" | 5 MP | 35 mm | M30.5x0.5 | 200 mm | Angle of view refers to a sensor size of 2/3" | |
FHW005MLM25JC5MC |
3398.25 CNY | 2/3" | 5 MP | 25 mm | 200 mm | Angle of view refers to a sensor size of 2/3" | ||
FHW005NLM16JC5MC |
3398.25 CNY | 2/3" | 5 MP | 16 mm | 200 mm | Angle of view refers to a sensor size of 2/3" | ||
FHW005PLM12JC5MC |
3398.25 CNY | 2/3" | 5 MP | 12 mm | 200 mm | Angle of view refers to a sensor size of 2/3" | ||
FHW005RLM8JC5MC |
3398.25 CNY | 2/3" | 5 MP | 8 mm | M30.5x0.5 | 150 mm | Angle of view refers to a sensor size of 2/3" | |
FHW005TLM75HC |
3674.25 CNY | 1" | 4 MP | 75 mm | M46x0.75 | 1000 mm | Angle of view refers to a sensor size of 2/3" |
Edit columns
Please select which columns should be displayed.