- Inductive multiple position limit switches
- Inductive single position limit switches
- Mechanical multiple position limit switches
- Mechanical multiple position limit switches for extended temperature range
- Mechanical multiple position limit switches with positive opening
- Mechanical multiple position limit switches with safety switch positions
- Mechanical single position limit switches
- Mechanical single position limit switches for extended temperature range
- Mechanical single position limit switches with positive opening
- Mechanical single position limit switches with safety switch positions
Mechanical multiple position limit switches with interchangeable plunger unit
Cam switches
Available in:
25 versions
Our mechanical multiple position limit switch with interchangeable plunger unit are available for standard applications. Safety switch options are also available for increased requirements. With them, the entire switch does not have to be removed to replace individual plungers. Simply loosen two screws to remove the plunger unit. This efficiency saves you time and money.
Features
- Short service times thanks to simple assembly of the interchangeable unit
- Fast exchange of individual plunger or the entire unit directly on the machine
- Low repair costs
- No wiring errors
- Available with up to 6 switch positions, depending on the model series
- Two model series
25 versions
Order code | Price | Switch positions, number | Plunger style | Version | Connection type | Switch position spacing | Actions |
---|---|---|---|---|---|---|---|
BNS018KBNS 823-D03-D12-100-10-02-FD |
3811.8 CNY | 3 | 1-3rd switch position: Chisel | Safety EN 60204-1 | Screw terminal | ||
BNS018RBNS 823-D04-R12-100-22-04 |
4724.7 CNY | 4 | 1-4th switch position: Roller | Safety EN 60204-1 | Screw terminal | ||
BNS018TBNS 829-D02-D12-100-10-FD |
1995.98 CNY | 2 | 1-2nd switch position: Chisel | Snap contact | Screw terminal | 12 mm | |
BNS0190BNS 829-D02-R12-100-10-FE |
1995.98 CNY | 2 | 1-2nd switch position: Roller | Snap contact | Screw terminal | 12 mm | |
BNS0192BNS 829-D03-D12-100-10 |
2527.65 CNY | 3 | 1-3rd switch position: Chisel | Snap contact | Screw terminal | ||
BNS0194BNS 829-D03-D12-100-10-FD-S90L |
5115.9 CNY | 3 | 1-3rd switch position: Chisel | Snap contact | Connector | ||
BNS0198BNS 829-D03-R12-100-10-FE |
2909.85 CNY | 3 | 1-3rd switch position: Roller | Snap contact | Screw terminal | 12 mm | |
BNS0199BNS 829-D04-D12-100-10 |
3290.18 CNY | 4 | 1-4th switch position: Chisel | Snap contact | Screw terminal | 12 mm | |
BNS019ABNS 829-D04-D12-100-10-FD |
3811.8 CNY | 4 | 1-4th switch position: Chisel | Snap contact | Screw terminal | 12 mm | |
BNS019HBNS 829-D04-D16-100-10 |
3290.18 CNY | 4 | 1-4th switch position: Chisel | Snap contact | Screw terminal | 16 mm |
Edit columns
Please select which columns should be displayed.