BVS02E2
SWIR and UV cameras
Typecode:
BVS CA-GX0-0013SG-120120-001
Contact request
- Version
- GigE Vision industrial camera
- Interface
- Gigabit Ethernet
- Digital inputs
- 2x PNP galvanically isolated
- Digital outputs
- 4x PNP high side
- Lens mount
- Custom M30 mount lens holder
- Image formats
- Mono8...Mono16;Bayer8...Bayer16, RGB, YUV *
- Housing material
- Aluminium, Powder coated, Painted
- Dimension
- 39.8 x 39.8 x 50 mm
- Operating voltage Ub
- 10...28 VDC
- Ambient temperature
- 0...45 °C
- Approval/Conformity
-
CE
UKCA
cULus
WEEE
FCC - IP rating
- IP40
-
Datasheet
-
MTTF Certificate
-
Disposal
- ETIM 7.0
- EC001820