Login

Please login to display your specific pricing.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BOS021J

S-BOS R01E D

Typecode:

BOS R01E-PS-KD20-00,2-S49

Loading...
Recommended accessories
Special characteristics
Washdown
Series
R01E
Dimension
20 x 32 x 9 mm
Interface
PNP normally open (NO)
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, energetic
Beam characteristic
Divergent
Light type
LED, red light
Light spot size
Ø 3.0 mm Light exit
Range
1...100 mm
Connection
Cable with connector, M8x1-Male, 3-pin, 0.20 m, PUR
Housing material
1.4404 stainless steel
Material sensing surface
PA
Operating voltage Ub
10...30 VDC
Approval/Conformity
cULus
CE
UKCA
Ecolab
WEEE
Technical documentation
  • Datasheet

  • Disposal

Single-Ended Cordsets

ECLASS 10.1
27-27-09-03
ECLASS 11.0
27-27-09-03
ECLASS 5.1.4
27-27-09-03
ECLASS 6.2
27-27-09-03
ECLASS 8.1
27-27-09-03
ECLASS 9.0
27-27-09-03
ECLASS 9.1
27-27-09-03
ETIM 4.0
EC001821
ETIM 5.0
EC001821
ETIM 6.0
EC001821
ETIM 7.0
EC001821
UNSPSC 11
39121528
UNSPSC 7.0901
39121528