BNS039K
Inductive multiple position limit switches
Typecode:
BNS 816-B04-PA-12-602-11
3,982.05 CNY
List price
For technical reasons, your individual conditions cannot be retrieved from the server at the moment. The price calculation therefore refers to the list prices. We will take your order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail. Payment is therefore currently only possible by invoice.
Estimated vailability
Loading...
6 Pc.
- Dimension
- 120 x 90 x 87 mm
- Housing material
- Aluminium, Anodized
- Version
- Inductive
- Operating principle
- 1-4. Switch position: Inductive
- Range
- 2 mm
- Switching frequency
- 1-4. Switch position: 1500 Hz
- Continuous current
- 1-4. Switch position: 0.2 A
- Rated operating voltage Ue
- 1-4. Switch position: 24 V DC
- Installation
- Vertical
- Switch position spacing
- 12 mm
- Connection type
- 1-4. Switch position: Screw terminal
- Ambient temperature
- -25...70 °C
- IP rating
- IP67
- Approval/Conformity
-
CE
UKCA
WEEE
-
Datasheet
-
Disposal
- ECLASS 10.1
- 27-27-06-02
- ECLASS 11.0
- 27-27-06-02
- ECLASS 4.1
- 27-27-06-06
- ECLASS 5.1.3
- 27-27-06-05
- ECLASS 5.1.4
- 27-27-06-02
- ECLASS 6.2
- 27-27-06-02
- ECLASS 8.1
- 27-27-06-02
- ECLASS 9.0
- 27-27-06-02
- ECLASS 9.1
- 27-27-06-02
- ETIM 4.0
- EC001829
- ETIM 5.0
- EC001829
- ETIM 6.0
- EC001829
- ETIM 7.0
- EC001829
- UNSPSC 11
- 41111900
- UNSPSC 7.0901
- 41111900