Login

Please login to display your specific pricing.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BNI00EK

Network blocks for Profinet

Typecode:

BNI PNT-508-055-P067

Loading...
Special characteristics
Washdown Plus
Washdown
Interface
Profinet I/O
Fast Start-Up (FSU)
yes
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Female, 4-pin, D-coded
Connection (COM 2)
M12x1-Female, 4-pin, D-coded
Connection (supply voltage IN)
M12x1-Male, 5-pin, L-coded
Connection (supply voltage OUT)
M12x1-Female, 5-pin, L-coded
Connection slots
8x M12x1-Female, 5-pin, A-coded
Digital inputs
16x PNP, Type 3
Digital outputs
16x PNP
Configurable inputs/outputs
yes
Interface IIoT
REST API
Output current max.
4 A short-circuit proof and overload-proof
Current sum US, sensor
16 A
Current sum UA, actuator
16 A
Housing material
PPS
Dimension
68 x 36.8 x 226 mm
Ambient temperature
-25...70 °C
IP rating
IP68
IP69K
Auxiliary interfaces
8x IO-Link
IO-Link version
1.1
Port-class
Type A
Safety Hub Support
yes
Secondary features
Operating Hours Counter
Voltage and Current Monitoring
Boot Cycle Counter
Secondary features for condition monitoring
Internal temperature monitoring
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Balluff Engineering Tool

Visual signaling devices

IO-Link sensor/ actuator hubs

Universal I/ O-Link interfaces

I/ O-Link valve interface

IO-Link blocks for safety applications

Signal converter

IO-Link signal transmission

Single-Ended Cordsets

Double-Ended Cordsets

Mechanical Accessories

Cover caps

Rangefinder / tool

ECLASS 10.1
27-24-26-02
ECLASS 11.0
27-24-26-02
ECLASS 4.1
27-25-01-01
ECLASS 5.1.3
27-24-26-04
ECLASS 5.1.4
27-24-26-02
ECLASS 6.2
27-24-26-02
ECLASS 8.1
27-24-26-02
ECLASS 9.0
27-24-26-04
ECLASS 9.1
27-24-26-02
ETIM 4.0
EC001599
ETIM 5.0
EC001599
ETIM 6.0
EC001599
ETIM 7.0
EC001599
UNSPSC 11
39121306
UNSPSC 7.0901
39121306