Login

Please login to display your specific pricing.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BNI00C1

Available

Signal converters

Typecode:

BNI IOL-760-002-E066

Loading...
Version
RS232 converter
Interface
IO-Link 1.1
Operating voltage Ub
18...30.2 VDC
Digital inputs
2x PNP, Type 3
Configurable inputs/outputs
no
Connection
M12x1-Male, 4-pin, A-coded
Connection for sensor
M12x1-Female, 8-pin, A-coded
Housing material
1.4404 stainless steel
PTFE
Dimension
Ø 18 x 118 mm
Ambient temperature
-5...55 °C
IP rating
IP67, when threaded in
Approval/Conformity
CE
UKCA
cULus
WEEE
Ecolab
Transfer rate
COM2 (38.4 kBaud)
Process data cycle min.
35.2 ms
Process data IN
32 bytes
Process data OUT
32 bytes
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Universal brackets

Double-Ended Cordsets

Protective covers/ protective housing

ECLASS 10.1
27-24-26-02
ECLASS 11.0
27-24-26-02
ECLASS 4.1
27-25-01-01
ECLASS 5.1.3
27-24-26-02
ECLASS 5.1.4
27-24-26-02
ECLASS 6.2
27-24-26-02
ECLASS 8.1
27-24-26-02
ECLASS 9.0
27-24-26-04
ECLASS 9.1
27-24-26-02
ETIM 4.0
EC001599
ETIM 5.0
EC001599
ETIM 6.0
EC001599
ETIM 7.0
EC001599
UNSPSC 11
39121306
UNSPSC 7.0901
39121306