- Version
- Analog converter
- Interface
- IO-Link 1.0
- Operating voltage Ub
- 18...30.2 VDC
- Analog inputs
- Analog, voltage (0…10 V)
- Configurable inputs/outputs
- no
- Resolution
- ≤ 14 bits
- Connection
- M12x1-Male, 4-pin, A-coded
- Connection for sensor
- M12x1-Female, 4-pin, A-coded
- Housing material
- PA
- Dimension
- 14.2 x 50.4 x 40 mm
- Ambient temperature
- -5...70 °C
- IP rating
- IP67, when threaded in
- Approval/Conformity
-
CE
WEEE - Transfer rate
- COM2 (38.4 kBaud)
- Process data cycle min.
- 3 ms
- Process data IN
- 2 bytes
-
Datasheet
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-24-26-02
- ECLASS 11.0
- 27-24-26-02
- ECLASS 4.1
- 27-25-01-01
- ECLASS 5.1.3
- 27-24-26-02
- ECLASS 5.1.4
- 27-24-26-02
- ECLASS 6.2
- 27-24-26-02
- ECLASS 8.1
- 27-24-26-02
- ECLASS 9.0
- 27-24-26-04
- ECLASS 9.1
- 27-24-26-02
- ETIM 4.0
- EC001599
- ETIM 5.0
- EC001599
- ETIM 6.0
- EC001599
- ETIM 7.0
- EC001599
- UNSPSC 11
- 39121306
- UNSPSC 7.0901
- 39121306