8,581.88 CNY
List price
For technical reasons, your individual conditions cannot be retrieved from the server at the moment. The price calculation therefore refers to the list prices. We will take your order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail. Payment is therefore currently only possible by invoice.
Estimated vailability
Loading...
Estimated Delivery date: 3-4 weeks
- Product group
- RFID Mobile Devices
- Principle of operation
- UHF read/write module
- Antenna type
- Dipole
- Polarization
- Integrated Linear Polarized
- Output power adjustable
- 10 dBm…27 dBm
- Standards
-
EPCglobal™ Class 1, Gen 2
ISO 18000-63
DRM (Dense Reader Mode) support - IP rating
- IP65
- Approval/Conformity
-
cCSAus
FCC (Radio)
IC (Radio)
WEEE
-
Datasheet
-
Disposal
- ECLASS 10.1
- 27-28-04-01
- ECLASS 11.0
- 27-28-04-01
- ECLASS 5.1.4
- 27-28-04-01
- ECLASS 6.2
- 27-28-04-01
- ECLASS 8.1
- 27-28-04-01
- ECLASS 9.0
- 27-28-04-01
- ECLASS 9.1
- 27-28-04-01
- ETIM 7.0
- EC002998