Your browser is out of date

Update your browser for more security, speed and the best experience on our website.

Login

Please login for an individual price calculation.

Forgot Password?

REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Search for keywords, order codes, product families or industries.

Download

BIS0191

超高频读/写头和天线 (860...960 MHz)

Typecode:

BIS VU-320-C5-S4

Product description

860至960 MHz的BIS U提供各国专用版本的UHF天线和读/写头。所以能完美适用于不同的应用场合。天线或磁头接口上的功率可通过处理单元灵活调节。

产品组别
UHF (860…960 MHz)
工作频率
916.8-920.4 MHz
尺寸
130 x 50.5 x 130 mm
天线形状
补丁
偏振
环形
输出导线,可调式
7 dBm…25 dBm (5 mW…320 mW)
接口
M12x1-公头, 4-针, A-编码
外壳材料
PC, 涂层
ABS, 锌, 压铸, (插头)
接口
RS485
工作电压Ub
24 V DC LPS,2级
环境温度
-20...55 °C
防护等级
IP67
许可/一致性
ARIB T106, MIC专用无线电设备, cULus, WEEE
Technical documentation
  • Datasheet

  • 测量数据

  • CAD Model

  • MTTF Certificate

  • Disposal

  • 产品概述

  • 产品视图

  • 操作说明

  • 证书

  • 软件的启动 & 设置

  • 配置/安装/装配说明

  • 附件

No recommended accessories available.
ETIM 6.0
EC002998
ETIM 6.0
EC002996
UNSPSC 11
43211710
UNSPSC 7.0901
43211710
eCl@ss 6.0
27-28-04-01
eCl@ss 8.1
27-28-04-01