BIC007E
Inductive couplers for IO-Link signal transmission
Typecode:
BIC 2B0-ITA50-M30MF1-SM4A5A
3,751.88 CNY
List price
For technical reasons, your individual conditions cannot be retrieved from the server at the moment. The price calculation therefore refers to the list prices. We will take your order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail. Payment is therefore currently only possible by invoice.
Estimated vailability
Loading...
15 Pc.
- Function
- IO-Link signal transmission
- Signal type
- bi-directional
- Transmission distance
- 0...10 mm
- Component
- Remote
- Interface
- IO-Link 1.1
- Connection
- Connector, M12x1-Female, 5-pin
- Output voltage
- 24 VDC
- Rated output current
- 650 mA
- Output current max.
- 5 A / 0.12 ms
- Housing material
- Brass, coated
- Dimension
- Ø 30 x 72.1 mm
- Ambient temperature
- -5...55 °C
- IP rating
- IP67
- Transfer rate
- COM2 (38.4 kBaud)
- Additive cycle time
- Device + 2.0 ms
- Process data IN
- 0…32 bytes
- Process data OUT
- 0…32 bytes
- SIO mode
- yes
-
Datasheet
-
MTTF Certificate
-
Disposal
Mandatory accessories
- ECLASS 10.1
- 27-04-07-01
- ECLASS 11.0
- 27-04-07-01
- ECLASS 4.1
- 27-04-90-90
- ECLASS 5.1.3
- 27-04-90-90
- ECLASS 5.1.4
- 27-04-90-90
- ECLASS 6.2
- 27-04-90-90
- ECLASS 8.1
- 27-04-90-90
- ECLASS 9.0
- 27-04-07-01
- ECLASS 9.1
- 27-04-07-01
- ETIM 4.0
- EC002714
- ETIM 5.0
- EC002714
- ETIM 6.0
- EC002714
- ETIM 7.0
- EC002714
- UNSPSC 11
- 39121019
- UNSPSC 7.0901
- 39121019