Login

Please login to display your specific pricing.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BFB0006

Fiber-based devices for plastic and glass fibers

Typecode:

BFB 75K-002-P-S75

Loading...
Series
75K
Dimension
10.4 x 35.4 x 84 mm
Interface
PNP normally open/normally closed (NO/NC)
Principle of operation
Fiber optic device
Input function
Teach Sn
Key disable on/off
Setting
LCD read direction
Time function
Factory setting (Reset)
Mode normal/fine/fast/far
Duration of single pulse
Rated switching distance (Sn), 2 values
Display on/off
Delay time
Key disable on/off
Light-on/dark-on
Sensitivity (Sn)
Operating voltage Ub
10...30 VDC
Light type
LED, red light
Connection
Connector, M8x1-Male, 4-pin
Housing material
ABS
Switching frequency
8000 Hz /1000 Hz/125 Hz
Approval/Conformity
cULus
CE
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mandatory accessories

Mounting bracket for photoelectric sensors

Plastic and glass fibers

Heartbeat® power supplies with IO-Link interface

Single-Ended Cordsets

Double-Ended Cordsets

ECLASS 10.1
27-27-09-05
ECLASS 11.0
27-27-09-05
ECLASS 5.1.4
27-27-09-05
ECLASS 6.2
27-27-09-05
ECLASS 8.1
27-27-09-05
ECLASS 9.0
27-27-09-05
ECLASS 9.1
27-27-09-05
ETIM 4.0
EC002716
ETIM 5.0
EC002716
ETIM 6.0
EC002716
ETIM 7.0
EC002716
UNSPSC 11
39121528
UNSPSC 7.0901
39121528