Login

Please login to display your specific pricing.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BES05Z2

S-BES SP

Typecode:

BES 516-300-S358/1.250"-S4

Loading...
Recommended accessories
Dimension
Ø 12.7 mm x 1.25 ″
Style Housing
Ø 12.7 mm
Installation
for flush mounting
Range
2 mm
Switching output
PNP/NPN normally open (NO)
Switching frequency
30 Hz
Housing material
Zinc
Aluminium
Material sensing surface
Duroplast
Connection
Connector, M12x1-Male, 4-pin
Operating voltage Ub
10...30 VDC
Ambient temperature
-25...70 °C
Pressure rating max.
206 bar
IP rating
IP67
Approval/Conformity
CE
cULus
UKCA
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Adapter

Double-Ended Cordsets

ECLASS 10.1
27-27-01-01
ECLASS 11.0
27-27-01-01
ECLASS 4.1
27-27-01-01
ECLASS 5.1.3
27-27-01-01
ECLASS 5.1.4
27-27-01-01
ECLASS 6.2
27-27-01-01
ECLASS 8.1
27-27-01-01
ECLASS 9.0
27-27-01-01
ECLASS 9.1
27-27-01-01
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
UNSPSC 11
41111926
UNSPSC 7.0901
41111926