Login

Please login to display your specific pricing.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BES010N

Inductive proximity switches and proximity sensors

Typecode:

BES 516-377-E3-C-S4-PU-00,3

Loading...
Dimension
Ø 8 x 35 mm
Style Housing
M8x1
Installation
for flush mounting
Range
1.5 mm
Switching output
PNP normally closed (NC)
Switching frequency
5000 Hz
Housing material
Stainless steel
Material sensing surface
PBT
Connection
Cable with connector, M12x1-Male, 4-pin, 0.30 m, PUR
Operating voltage Ub
10...30 VDC
Ambient temperature
-40...85 °C
IP rating
IP68
Approval/Conformity
CE
UKCA
cULus
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Universal brackets

Nuts

Universal mounting system

Single-Ended Cordsets

Double-Ended Cordsets

Electrical accessories

ECLASS 10.1
27-27-01-01
ECLASS 11.0
27-27-01-01
ECLASS 4.1
27-27-01-01
ECLASS 5.1.3
27-27-01-01
ECLASS 5.1.4
27-27-01-01
ECLASS 6.2
27-27-01-01
ECLASS 8.1
27-27-01-01
ECLASS 9.0
27-27-01-01
ECLASS 9.1
27-27-01-01
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
UNSPSC 11
41111926
UNSPSC 7.0901
41111926