Your browser is out of date

Update your browser for more security, speed and the best experience on our website.

0

Login

Please login for an individual price calculation.

Forgot Password?

REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Search for keywords, order codes, product families or industries.

Download

BCC05RZ

单头线缆

Typecode:

BCC M425-0000-1A-002-EX43T2-020

Loading...

Product description

为了确保在您的应用中可靠传输信号、数据和功率,请选择正确的接口。有不同的电缆类型和不同的插接器可供选择。

接口
M12x1-母头, 弯头, 5-针, A-编码
电缆
TPE 黄色, 2.00 m, 牵引链相配
导线数量
3
导线截面
22 AWG
电缆温度,固定敷设
-50...105 °C
电缆温度,柔性敷设
-25...105 °C
工作电压Ub
250 VDC / 250 VAC
额定电流 (40 °C)
4.0 A
防护等级
IP67,IP68,IP69K
许可/一致性
CE, cULus, EAC, WEEE
Technical documentation
  • Datasheet

  • CAD Model

  • Disposal

  • 一致性声明

  • 产品视图

自接线接插件

辅助调节装置/ 工具

机械附件

ETIM 4.0
EC001855
ETIM 5.0
EC001855
ETIM 6.0
EC001855
ETIM 6.0
EC001855
UNSPSC 11
26121604
UNSPSC 7.0901
26121604
eCl@ss 6.0
27-27-92-18
eCl@ss 8.1
27-27-92-18