9,543.60 CNY
List price
For technical reasons, your individual conditions cannot be retrieved from the server at the moment. The price calculation therefore refers to the list prices. We will take your order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail. Payment is therefore currently only possible by invoice.
Estimated vailability
Loading...
Estimated Delivery date: 3-4 weeks
Product description
The Condition Monitoring Toolkit is a holistic, easy-to-implement solution with an excellent cost-benefit ratio for monitoring plants, machines and processes. It contains everything you need: from sensors and data acquisition to visualization. At the same time, you benefit from great flexibility thanks to compatibility with all IO-Link sensors, but also from simple operation thanks to intuitive software. With the Condition Monitoring Toolkit, you can implement condition monitoring entirely according to your needs in just a few minutes. This quickly gives you a deeper insight into the actual condition of your machines and systems, enabling you to detect deviations and problems much earlier.
- Working memory
- 2 GB RAM
- Dimension
- 101 x 126 x 50 mm
- Data storage
- 8 GB EMMC
- Processor
- 1.8 GHz / 400MHz
- Connection slots
-
2x LAN: RJ45-Female, 8-pin
4x IO-Link: M8x1-Female, 4-pin, A-coded
PWR: Phoenix MC1.5/3-STF-3.81
USB: USB 2.0 Standard-A
-
Datasheet
-
Disposal
Balluff Condition Monitoring Tool Kit – Configure IO-Link Devices
Balluff Condition Monitoring Tool Kit – Configure IO-Link Devices
Balluff Condition Monitoring Tool Kit – First Steps
- ECLASS 10.1
- 27-37-18-90
- ECLASS 11.0
- 27-37-18-90
- ECLASS 4.1
- 27-37-18-90
- ECLASS 5.1.3
- 27-37-18-90
- ECLASS 5.1.4
- 27-37-18-90
- ECLASS 6.2
- 27-37-18-90
- ECLASS 8.1
- 27-37-18-90
- ECLASS 9.0
- 27-37-18-90
- ECLASS 9.1
- 27-37-18-90
- ETIM 7.0
- EC002627