BAE012R
Field power supplies with IO-Link interface
Typecode:
BAE PS-XA-3Y-24-250-611-I
6,399.75 CNY
List price
For technical reasons, your individual conditions cannot be retrieved from the server at the moment. The price calculation therefore refers to the list prices. We will take your order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail. Payment is therefore currently only possible by invoice.
Estimated vailability
Loading...
Estimated Delivery date: 3-4 weeks
- Output capacity max.
- 600 W
- Output voltage
- 24 - 28 V DC
- Rated output current
- 25 A
- Input voltage
- 323...552 V AC
- Connection (supply voltage IN)
- M12x1-Male, 4-pin, S-coded-coded
- Connection (supply voltage OUT)
- M12x2-Female, 5-pin, L-coded-coded
- Ambient temperature
- -25...70 °C
- IP rating
- IP67/IP65
- Dimension
- 181 x 59 x 183 mm
- Mounting part
- Flange mounting
- Housing material
-
Aluminium
PET - Approval/Conformity
-
CE
UKCA
cULus
WEEE
-
Datasheet
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-04-07-01
- ECLASS 11.0
- 27-04-07-01
- ECLASS 4.1
- 27-04-07-02
- ECLASS 5.1.3
- 27-04-90-03
- ECLASS 5.1.4
- 27-04-90-02
- ECLASS 6.2
- 27-04-90-02
- ECLASS 8.1
- 27-04-90-02
- ECLASS 9.0
- 27-04-07-01
- ECLASS 9.1
- 27-04-07-01
- ETIM 4.0
- EC002540
- ETIM 5.0
- EC002540
- ETIM 6.0
- EC002540
- ETIM 7.0
- EC002540
- UNSPSC 11
- 39121004
- UNSPSC 7.0901
- 39121004