BAE011Y
Micromote - Amplifier for optical sensor heads
Typecode:
BAE SA-OH-061-UA-DP02
2,307.53 CNY
List price
For technical reasons, your individual conditions cannot be retrieved from the server at the moment. The price calculation therefore refers to the list prices. We will take your order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail. Payment is therefore currently only possible by invoice.
Estimated vailability
Loading...
Estimated Delivery date: 3-4 weeks
- Series
- SA-OH
- Dimension
- 12 x 40.1 x 77.3 mm
- Interface
- Analog, voltage 0…10 V
- Display
-
OLED Display
supply voltage - LED green
Signal - LED yellow
Alarm function - LED red
Sync - LED orange - Setting
-
Auto-Synch
Contrast of the OLED display
External teach function
Factory setting (Reset)
Teach stat./dyn./man.
Synchronization on/off
Read direction of the OLED display
Gain - Adjuster
-
Jog switch
button - Connection
- Cable, 2 m, PUR
- Housing material
-
PC
PA 12 - Operating voltage Ub
- 15...30 VDC
- Approval/Conformity
-
CE
WEEE
cULus
UKCA
-
Datasheet
-
MTTF Certificate
-
Disposal
Mandatory accessories
- ECLASS 10.1
- 27-27-09-92
- ECLASS 11.0
- 27-27-09-92
- ECLASS 5.1.4
- 27-27-09-90
- ECLASS 6.2
- 27-27-09-90
- ECLASS 8.1
- 27-27-09-90
- ECLASS 9.0
- 27-27-09-92
- ECLASS 9.1
- 27-27-09-92
- ETIM 4.0
- EC002716
- ETIM 5.0
- EC002716
- ETIM 6.0
- EC002716
- ETIM 7.0
- EC002716
- UNSPSC 11
- 39121528
- UNSPSC 7.0901
- 39121528