- Interface
- Start/Stop;Analog, voltage/analog, current
- Operating voltage Ub
- 18...30 VDC
- Connection
- Terminal strip, USB Mini
- Housing material
- Plastic
- Dimension
- 23 x 102 x 102 mm
- Ambient temperature
- -20...60 °C
- IP rating
- IP20
- Approval/Conformity
-
CE
UKCA
WEEE
-
Datasheet
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-27-90-90
- ECLASS 11.0
- 27-27-90-90
- ECLASS 4.1
- 27-27-90-14
- ECLASS 5.1.3
- 27-27-92-14
- ECLASS 5.1.4
- 27-27-92-14
- ECLASS 6.2
- 27-27-90-90
- ECLASS 8.1
- 27-27-90-90
- ECLASS 9.0
- 27-27-90-90
- ECLASS 9.1
- 27-27-90-90
- ETIM 4.0
- EC001774
- ETIM 5.0
- EC001774
- ETIM 6.0
- EC001774
- ETIM 7.0
- EC001774
- UNSPSC 11
- 39121008
- UNSPSC 7.0901
- 39121008