- Connection
- Connector, M5x0.5-Male, 4-pin, 0.3 m
- Version
- Strip light
- Dimension
- 13 x 18 x 100 mm
- Rated operating voltage Ue DC
- 24 V
- Current draw max.
- 125 mA, 250 mA (Boost mode)
- Operating mode
-
Normal (continuous operation)
Boost (continuous operation with cooling) - Digital inputs
- Trigger
- Material
-
Aluminium anodized, black
Glass - Illumination area
- 95 x 10 mm
- Light type
- LED white light
- Illuminence (0.1 m)
- 2800 Lux 6200 Lux (Boost mode)
- Color temperature
- 5600 K
- Beam angle
- 80 ° x 35 °
- Ambient temperature
- -10...55 °C
- Approval/Conformity
-
CE
UKCA
WEEE - IP rating
- IP54
-
Datasheet
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-31-02-04
- ECLASS 11.0
- 27-31-02-04
- ECLASS 4.1
- 27-11-03-11
- ECLASS 5.1.3
- 27-11-06-35
- ECLASS 5.1.4
- 27-31-02-04
- ECLASS 6.2
- 27-31-02-04
- ECLASS 8.1
- 27-31-02-04
- ECLASS 9.0
- 27-31-02-04
- ECLASS 9.1
- 27-31-02-04
- ETIM 4.0
- EC00996
- ETIM 5.0
- EC00996
- ETIM 6.0
- EC00996
- ETIM 7.0
- EC000996
- UNSPSC 11
- 39110000
- UNSPSC 7.0901
- 39110000