Login

Please register for your specific price calculation.
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
20.04.2023

IP67 field power supplies with IO-Link

Powerhouses of decentralized automation applications

IP67 Field Power Supplies with IO-Link

With the new generation of our intelligent IP67 power supplies you get the best from one source: 1 & 3 phase devices in high power classes, IO-Link functionality for condition monitoring and remote parameterization and multiple outputs, available as 7/8" & M12 variants.

Decentralized, flexible, efficient

Our IP67 power supplies save costs and space by using shorter cables, low cable cross-sections and their small form factor. Decentralized installation directly in the field significantly reduces your planning, logistics and cabling costs. The IO-Link interface allows you remote parameterization and status monitoring.

Both the single-phase 360 W and three-phase 600 W devices supply your system with up to 12 A of continuous output current per channel. In power boost mode, they even provide up to 40 A total power for a short time, for example for start-up currents.


The special features

  • IP65/IP67 potting free housing
  • Up to 12 A continuous power per channel (5 s up to 40 A total power)
  • Over 95.6 % efficiency
  • Single-phase or three-phase devices, optionally as 7/8" or M12 variant
  • 2 outputs with 4 fuse-protected channels (UA and US separated)
  • Status monitoring and remote parameterization via IO-Link


The advantages of our field power supplies in your process

Process

Advantages

Product feature

Planning

High degree of freedom through flexible/modular production

All-in-one system; IP65/67 protection class

Procurement

Low administration/logistics effort; minimal bill of materials structure

Stand-alone operation through intelligent power distribution and monitoring

Installation

Low wiring effort

Field mounting M12 and 7/8" connectors

Commissioning

Plug and play system

Standard manufacturer calibration

Operation

Low heat generation; higher machine availability

Efficiency > 95.6 %; IO-Link; condition monitoring functions

Maintenance and replacement

Easy replacement, reusable

Remote parameterization


A perfect complement to our networking portfolio

With our new field power supplies you get a real power boost for our network modules. Due to the high power of up to 25 A of continuous current and a short time (5 sec.) boost to 40 A of total power, you can easily and completely supply two 16 A M12-L IO-Link master network modules (e.g. BNI00EN) or four 9 A 7/8" IO-Link master network modules (e.g. BNI005H) via daisy chain.

Of course, the field power supplies can also be combined with other Balluff solutions. So the supplies can also power RFID systems, cameras or I/O modules with auxiliary voltage. Even power-intensive actuators such as DC motors or valve terminals can be supplied with power directly in the field thanks to the power boost. This makes them the perfect power supply units for decentralized use, especially in large-scale systems or applications where a high degree of flexibility is required, such as in modular manufacturing concepts and fluid production. In addition to all IO-Link applications that go hand in hand with decentralized automation, these power supplies are also particularly suitable for logistics applications, conveyor technology, manufacturing cells and applications in the automotive and robotics sectors.


BAE012M

BAE012N

BAE012P

BAE012R

BAE012M

Output capacity max.
360 W
Output voltage
24 - 28 V DC
Rated output current
15 A
Input voltage
85...264 V AC
Connection (supply voltage IN)
7/8"-Male, 3-pin
Connection (supply voltage OUT)
7/8"x2-Female
Ambient temperature
-25...70 °C
IP rating
IP67/IP65
Dimension
181 x 59 x 183 mm
Mounting part
Flange mounting
Housing material
Aluminum
PET
Approval/Conformity
CE
UKCA
cULus
WEEE
More product details
BAE012N

Output capacity max.
360 W
Output voltage
24 - 28 V DC
Rated output current
15 A
Input voltage
85...264 V AC
Connection (supply voltage IN)
M12x1-Male, 3-pin, S-coded-coded
Connection (supply voltage OUT)
M12x2-Female, 5-pin, L-coded-coded
Ambient temperature
-25...70 °C
IP rating
IP67/IP65
Dimension
181 x 59 x 183 mm
Mounting part
Flange mounting
Housing material
Aluminum
PET
Approval/Conformity
CE
UKCA
cULus
WEEE
More product details
BAE012P

Output capacity max.
600 W
Output voltage
24 - 28 V DC
Rated output current
25 A
Input voltage
323...552 V AC
Connection (supply voltage IN)
7/8"-Male, 4-pin
Connection (supply voltage OUT)
7/8"x2-Female
Ambient temperature
-25...70 °C
IP rating
IP67/IP65
Dimension
181 x 59 x 183 mm
Mounting part
Flange mounting
Housing material
Aluminum
PET
Approval/Conformity
CE
UKCA
cULus
WEEE
More product details
BAE012R

Output capacity max.
600 W
Output voltage
24 - 28 V DC
Rated output current
25 A
Input voltage
323...552 V AC
Connection (supply voltage IN)
M12x1-Male, 4-pin, S-coded-coded
Connection (supply voltage OUT)
M12x2-Female, 5-pin, L-coded-coded
Ambient temperature
-25...70 °C
IP rating
IP67/IP65
Dimension
181 x 59 x 183 mm
Mounting part
Flange mounting
Housing material
Aluminum
PET
Approval/Conformity
CE
UKCA
cULus
WEEE
More product details

BCC0L30

Double-ended cordsets

BCC0K6U

Single-ended cordsets

BCC06FP

Double-ended cordsets

BCC0AJ0

Single-ended cordsets

BCC0L30

Double-ended cordsets

Connection 1
M12x1-Female, straight, 5-pin, L-coded
Connection 2
M12x1-Male, straight, 5-pin, L-coded
Cable
PUR gray, 5 m, Drag chain compatible
Number of conductors
5
Cable temperature, fixed routing
-40...90 °C
Cable temperature, flexible routing
-20...80 °C
Operating voltage Ub
60 VDC / 50 VAC
Rated current (40 °C)
16.0 A
IP rating
IP65, IP67, IP69K/IP65, IP67, IP69K
Approval/Conformity
CE
WEEE
More product details
BCC0K6U

Single-ended cordsets

Connection
M12x1-Female, straight, 4-pin, S-coded
Cable
PUR black, 10 m
Number of conductors
4
Conductor cross-section
1.5 mm²
Cable temperature, fixed routing
-50...80 °C
Cable temperature, flexible routing
-20...80 °C
Operating voltage Ub
630 VDC / 630 VAC
Rated current (40 °C)
12.0 A
IP rating
IP67, IP68, IP69K
Approval/Conformity
CE
WEEE
cULus
More product details
BCC06FP

Double-ended cordsets

Connection 1
7/8"-Female, straight, 5-pin
Connection 2
7/8"-Male, straight, 5-pin
Cable
PUR black, 5 m, Drag chain compatible
Number of conductors
5
Cable temperature, fixed routing
-50...80 °C
Cable temperature, flexible routing
-20...80 °C
Operating voltage Ub
300 VDC / 300 VAC
Rated current (40 °C)
10.0 A
IP rating
IP67, IP68/IP67, IP68
Approval/Conformity
CE
cULus
WEEE
More product details
BCC0AJ0

Single-ended cordsets

Connection
7/8"-Female, straight, 3-pin
Switching output
antivalent
Cable
PUR black, 5 m, Drag chain compatible
Number of conductors
3
Conductor cross-section
1.5 mm²
Cable temperature, fixed routing
-40...80 °C
Cable temperature, flexible routing
-20...80 °C
Operating voltage Ub
300 VDC / 300 VAC
Rated current (40 °C)
13.0 A
IP rating
IP67, IP68
Approval/Conformity
CE
cULus
WEEE
More product details

Downloads

  • Next generation IP67 power supplies – powerhouses of decentralized automation applications

Do you have questions? Please contact us.