Contact request
- Dimension
- 12 x 5.5 x 29 mm
- Connection
- Connector, FH34SRJ-12S-0,5SH, 12-pin
- Operating voltage Ub
- 4.75...5.25 VDC
- Ambient temperature
- -25...100 °C
- Approval/Conformity
-
cURus
CE
WEEE
UKCA
-
Datasheet
-
MTTF Certificate
-
Disposal