Magnetostrictive position measuring systems for mobile hydraulics
Typecode:
BTL6 -E- Series - Analog Voltage
Contact request
- Interface
- Analog, voltage
- Measuring length
- 50...2540 mm
- Repeat accuracy
- ± 10 µm
- Linearity deviation
-
nnnn = 0050…0500: ± 200 µm
nnnn > 0500: ± 0.04% FS (typ.± 0.02% FS) - Operating voltage Ub
- 10...30 VDC
- Ambient temperature
- -40...85 °C
- Mechanical configuration
- Fastening 48h7 fit
- Housing material
- 1.4404 stainless steel
- IP rating
- IP67
- Approval/Conformity
-
l = KA: CE + UKCA + cULus + WEEE
l = LA: CE + UKCA + WEEE
-
Datasheet
-
MTTF Certificate
-
Disposal
Mandatory accessories