Magnetostrictive linear position sensors in profile housing
Typecode:
BTL7 -P- Series - SSI
For technical reasons, your individual conditions cannot be retrieved from the server at the moment. The price calculation therefore refers to the list prices. We will take your order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail. Payment is therefore currently only possible by invoice.
- Interface
- SSI
- Measuring length
- 50...7620 mm
- Repeat accuracy
- ≤ ± 5 µm
- Linearity deviation
-
d = 1, 2, 3, 7, 9:
nnnn = 50…5500: ± 30µm
d = 4, 5, 6, 8
nnnn = 50…5500: ± 2 LSB
nnnn > 5500: ± 0.02% FS - Operating voltage Ub
- 10...30 VDC
- Ambient temperature
- -40...85 °C
- Mechanical configuration
- Block-style profile - 37 x 35 mm
- Housing material
- Aluminium, Anodized
- IP rating
-
l = S: IP67 with connector
l = KA: IP68 - Approval/Conformity
-
CE
UKCA
cULus
WEEE
-
Datasheet
-
MTTF Certificate
-
Disposal
Mandatory accessories