Magnetostrictive linear position sensors for extreme environments
Typecode:
BTL7 -BE/BF- Series - SSI
Contact request
- Interface
- SSI
- Measuring length
- 25...7620 mm
- Repeat accuracy
- ≤ ± 5 µm
- Linearity deviation
-
d = 1, 2, 3, 7:
nnnn = 50…5500: ± 30µm
d = 4, 5, 6, 8
nnnn = 50…5500: ± 2 LSB
nnnn > 5500: ± 0.02% FS - Operating voltage Ub
- 10...30 VDC
- Ambient temperature
- -40...85 °C
- Mechanical configuration
- Fastening M18 threads
- Housing material
- 1.4404 stainless steel
- IP rating
- IP69K
- Approval/Conformity
-
l = S, KA: CE + UKCA + cULus + WEEE
l = FA: CE + UKCA + WEEE
-
Datasheet
-
MTTF Certificate
-
Disposal