08.09.2023
RFID goes mobile
Traceability for LF, HF and UHF applications
Clearly assign objects and products and track them at any time. Our traceability solutions allow you to read data tags in your prodcution line. However, there are times when data must be read, visualized or changed away from the line or machine and handheld readers are a more efficient solution. Our BIS V RFID handhelds provide a more flexible option for manual processes – e.g. for inventory or warehouse management, rework, quality control or even service and maintenance work. And swappable antennas allow them to be a complementary counterpart to any Balluff fixed reader.
Mobile, multifrequency, modular
Our RFID portfolio is extremely diverse. Our handhelds with smartphone design are at least as diverse. For reading/writing data tags – whether HF, LF or UHF – with just one device, the handheld BIS V is an ideal choice. Create the handheld reader just right for your application by combining a base device, a suitable plug-on module and one of our read/write heads. And with an app that can be individually configured, you can visualize and edit data content flexibly at any time. In addition to RFID functionality, the reading of 1D/2D barcodes is also possible, thanks to the optional integration of a 1D/2D scanner and camera, with or without the addition of a NFC antenna.
Features
- Multi-frequency base unit, individually and modularly combinable
- Modern smartphone design with Android operating system
- Optimal visualization of data carrier contents
- Various detachable modules for all RFID families, can be combined with existing read/write heads
- Flexible reading of different RFID data tags and (optional) 1D-/2D-codes with single base device
- Visualization and editing of data content in configurable App
RFID-Handhelds Base Devices
- Product group
- RFID Mobile Devices
- Principle of operation
- Handheld
- Operating system
- Android™ 9.0*
- Processor
-
NXP i.MX8M mini
4x Cortex A53 (4x 1,8 GHz)
1x Cortex M4 (1x 400 MHz) - Working memory
- 2 GB RAM
- Data storage
- 16 GB Flash
- Display
-
5" TFT color display with LED backlight
1280 x 720 pixels, 400 cd/m²
Capacitive touch
Surface hardness 7H - Battery type
- Lithium-ion accu
- Interface 01
- WLAN
- Interface 02
- Bluetooth
- Operating voltage Ub
- 3.8 VDC Battery pack
- Function indicator
- Progress indicator, LED
- IP rating
- IP65
- Approval/Conformity
-
CE
UKCA
cCSAus
FCC (Radio)
IC (Radio)
WEEE
RFID-Handhelds Base Devices
- Product group
- RFID Mobile Devices
- Principle of operation
- Handheld
- Operating system
- Android™ 9.0*
- Processor
-
NXP i.MX8M mini
4x Cortex A53 (4x 1,8 GHz)
1x Cortex M4 (1x 400 MHz) - Working memory
- 2 GB RAM
- Data storage
- 16 GB Flash
- Display
-
5" TFT color display with LED backlight
1280 x 720 pixels, 400 cd/m²
Capacitive touch
Surface hardness 7H - Battery type
- Lithium-ion accu
- Interface 01
- WLAN
- Interface 02
- Bluetooth
- Operating voltage Ub
- 3.8 VDC Battery pack
- Function indicator
- Progress indicator, LED
- IP rating
- IP65
- Approval/Conformity
-
CE
UKCA
cCSAus
FCC (Radio)
IC (Radio)
WEEE - Additional features
-
Integrated barcode scanner: 1D and 2D short-range scanner integrated in the housing (scanner buttons on the side)
Integrated camera: 5 MP autofocus camera with lighting
RFID-Handhelds Base Devices
- Product group
- RFID Mobile Devices
- Principle of operation
- Handheld
- Operating system
- Android™ 9.0*
- Processor
-
NXP i.MX8M mini
4x Cortex A53 (4x 1,8 GHz)
1x Cortex M4 (1x 400 MHz) - Working memory
- 2 GB RAM
- Data storage
- 16 GB Flash
- Display
-
5" TFT color display with LED backlight
1280 x 720 pixels, 400 cd/m²
Capacitive touch
Surface hardness 7H - Battery type
- Lithium-ion accu
- Interface 01
- WLAN
- Interface 02
- Bluetooth
- Operating voltage Ub
- 3.8 VDC Battery pack
- Function indicator
- Progress indicator, LED
- IP rating
- IP65
- Approval/Conformity
-
CE
UKCA
cCSAus
FCC (Radio)
IC (Radio)
WEEE - Additional features
-
Integrated barcode scanner: 1D and 2D short-range scanner integrated in the housing (scanner buttons on the side)
Integrated camera: 5 MP autofocus camera with lighting
Integrated HF-RFID reader: NFC reader 13.56 MHz
Related topics
Downloads
-
RFID goes mobile