Your browser is out of date

Update your browser for more security, speed and the best experience on our website.

0

Login

Please login for an individual price calculation.

Forgot Password?

REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Search for keywords, order codes, product families or industries.

Download

BES0147

电感式标准传感器,带优选型号

Typecode:

BES M08EE-PSC15B-S49G

Loading...

Product description

我们标准规格的感应式传感器是金属区域目标检测的理想产品。抗短路且非接触式操作,即无磨损,并且非常耐脏。传感器有各种规格,从直径3 mm至80 × 80 mm的六面体结构,一应俱全。
强大可靠的电感式Global传感器为您提供特别经济的解决方案。该系列产品范围广泛,拥有500多种优选类型,可在短时间内向全球供货。

尺寸
Ø 8 x 40 mm
结构
M8x1
安装
flush
作用范围
1.5 mm
开关输出端
PNP常开触点 (NO)
开关频率
3000 Hz
外壳材料
不锈钢
感应面,材料
PBT
接口
插接器,M8x1公头,3针
工作电压Ub
10~30 VDC
环境温度
-40...85 °C
防护等级
IP68
许可/一致性
CE, cULus, EAC, WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

产品文档
  • 一致性声明

  • 配置/安装/装配说明

技术图纸
  • 产品视图

电气附件

通用支架

双头连接电缆

通用型安装系统

单头线缆

控制柜电源设备

螺母

ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 6.0
EC002714
UNSPSC 11
41111926
UNSPSC 7.0901
41111926
eCl@ss 6.0
27-27-01-01
eCl@ss 8.1
27-27-01-01